1-phase connection AX5101…AX5106
Electrical data | AX5101 | AX5103 | AX5106 |
|---|---|---|---|
Rated output current [A] | 1.5 | 3 | 4.5 |
Smallest parameterizable channel peak current at full current resolution [A] | 0.35 | 1 | 1 |
Peak output current [A] 1) | 4.5 | 7.5 | 13 |
Rated supply voltage [V AC] | 1x 100-10%…240+10% | ||
Max. DC link voltage [V DC] 2) | 875 | ||
DC link capacitance [µF] | 235 | ||
Rated apparent power [kVA] S1 operation (selection) 230 V AC |
0.6 |
1.2 |
1.8 |
Power loss [W] 3) | 35 | 50 | 85 |
Continuous braking power | 50 | 50 | 150 |
Max. braking power [kW] | 14 | ||
Min. braking resistor [Ω] | 47 | ||
Max. braking power [kW] | 15 | ||
1) Irms for up to 7 s
2) Info: The higher the power drawn from the DC link, the more the
°°°°DC link voltage drops
3) S1 operation, including power supply, without brake chopper