Permissible ambient and operating conditions

Ambient / operating conditions

Permissible values

Ambient temperature during operation

0 °C...+50 °C

Ambient temperature for transport/storage

-25 °C...+70 °C

Air humidity

5% to 95%, non-condensing

Pollution degree

2 according to EN 60204 / EN 50178

Corrosion protection

Normally not required.

Under extreme operating conditions separate measures must be agreed with the manufacturer.

Operating altitude

up to 1000 m above sea level without power derating

from 1000 m up to 3000 m with power derating  1.5% / 100 m.

Installation position

vertical

Ventilation

Total device current ≤ 3 A: free convection

Total device current > 3 A: built-in temperature-controlled fan

Protection rating

IP20

Vibration test (EN 60068-2-6)

Frequency range: 10…500 Hz
Amplitude: 10…58 Hz = 0.075 mm pk-pk
59…500 Hz = 1 g

Shock test (EN 60068-2-27)

Half sine wave amplitude: 5 g

Duration: 30 ms

Number of impacts: 3 per axis and direction (18 impacts total)

Repetitive shock test (EN 60068-2-27)

Half sine wave amplitude: 5 g

Duration: 30 ms

Number of impacts: 1000 per axis and direction (6000 impacts total)