Name plates

The servo drive features two name plates. A comprehensive name plate can be found on the right-hand side. An extract showing the main data can be found at the top of the servo drive.

Name plates 1:

1

Order number

7

Rated output current

13

EtherCAT compliant

2

Max. ambient temperature

8

Output frequency range

14

CE-compliant

3

Rated input voltage

9

Barcode

15

Standard supply network with grounded center

4

Rated input current

10

Protection class

16

Customer-specific

5

Input frequency

11

EAC approval

17

Serial number

6

Rated output voltage

12

cULus approval