Type key
AX 5 x yz – a bc d – e f g h | Explanation |
|---|---|
AX | Product range |
5 | Series |
x | Number of channels |
yz | Rated current per channel for single-phase and three-phase connections
1-channel devices:
2-channel devices: |
a | Not defined |
bc | Not defined |
d | Not defined |
e | Variants |
f | Hardware version |
g | Dual Use |
h | Firmware version 0 = v2.06 |