External fuse protection for individual devices, CE-compliant
Three-phase
Fuse protection | AX5160 | AX5172 | AX5190 | AX5191 | AX5192 | AX5193 |
|---|---|---|---|---|---|---|
AC supply (max.)*) | 80 A | 100 A | 125 A | 160 A | 200 A | 224 A |
24 V supply (max.) | 4 AT | 10 AT | ||||
Braking resistor | electronic | |||||
*) Mains fuses of class “gG” or automatic circuit breakers with characteristic “C” must be used.