Supply network connection (X01)

CAUTION

Fire hazard through short circuit

The recommended fuses are designed for line protection. The servo drives feature integrated self-protection.

The servo drives of the AX5000 series are equipped with a wide-range voltage input "X01" and can be connected to voltage systems between three-phase 400 V AC -10% and three-phase 480 V AC +10%.

Supply network connection (X01) 1:

TT/TN network with grounded center

Connection to the standard supply network (TT/TN) with grounded center is described below. Connections to other supply networks are not permitted.

three-phase 400 -10%…480 +10% V AC

Supply network connection (X01) 2:
Supply network connection (X01) 3:

The AX5000 may only be connected to a standard supply network with a grounded center, whereby the voltage to ground may be max. 277 V (+ 10%).