Dimensions
The specified dimensions refer to the device itself, excluding any connectors or cables. The installation dimensions for control cabinet installation can be found in chapter "Mechanical installation Installation examples".
AX5160, AX5172, AX5190, AX5191, AX5192, AX5193

| A [mm] | B [mm] | C [mm] | C1 [mm] | D [mm] | H [mm] | H1 [mm] | H2 [mm] | T [mm] | Mounting- Screws |
|---|---|---|---|---|---|---|---|---|---|---|
AX5160 | 158 | 190 | 380 | 8 | 6.5 | 345 | 398 | 16.5 | 259 | 4 x M5 |
AX5172 | 158 | 190 | 380 | 8 | 6.5 | 345 | 398 | 16.5 | 259 | 4 x M5 |
AX5190 | 200 | 280 | 582 | 10 | 9 | 540 | 603 | 10 | 254 | 4 x M8 |
AX5191 | 200 | 280 | 582 | 10 | 9 | 540 | 603 | 10 | 254 | 4 x M8 |
AX5192 | 200 | 280 | 575 | 10 | 9 | 540 | 600 | 20 | 335 | 4 x M8 |
AX5193 | 200 | 280 | 575 | 10 | 9 | 540 | 600 | 20 | 335 | 4 x M8 |