X14 – motor brake, thermal contact
Notice | |
Output current The specified output currents are maximum values. The actual values depend on your current configuration. |
AX5160, AX5172, AX5190, AX5191, AX5192, AX5193

Terminal point | Connection | Output current |
|---|---|---|
T- | Temp. - * |
|
T+ | Temp. + * |
|
PE | Signal pair shield |
|
B- | Brake (GND) |
|
B+ | Brake (Up) + | max. 2.2 A |
*) switch, KTY 83-1xx or KTY 84-1xx