X06 – digital I/O

CAUTION

Destruction of the AX5000!

This connector is not designed for external power supply. It is supplied via the 24 V DC supply (Up) of connector X03.

Notice

Output current

The specified output currents are maximum values. The actual values depend on your current configuration.

AX5160, AX5172, AX5190, AX5191, AX5192, AX5193

X06 – digital I/O 1:

Terminal point

Connection

Output current

24

Output voltage (Up 24 V DC +)

max. 1 A

0

Input 0

 

1

Input 1

 

2

Input 2

 

3

Input 3

 

4

Input 4

 

5

Input 5

 

6

Input 6

 

7

Input 7 or output (configurable)
(Up 24 V DC +)

max. 0.5 A

0 V

Output voltage GND (-)