X03 – 24 V DC supply
AX5160, AX5172, AX5190, AX5191, AX5192, AX5193

Terminal point | Connection | Current consumption |
|---|---|---|
Up + | 24 V DC -0/+25% periphery | depending on the connected loads (see X06 and X14) |
Us + | 24 V DC 25% | 60 A…72 A = 3 A |
GND | GND |
|

Terminal point | Connection | Current consumption |
|---|---|---|
Up + | 24 V DC -0/+25% periphery | depending on the connected loads (see X06 and X14) |
Us + | 24 V DC 25% | 60 A…72 A = 3 A |
GND | GND |
|