General overview AX5192 and AX5193

General overview AX5192 and AX5193 1:

Item descriptions:

No.

Name

 

No.

Name

1

X4x | Option slot for expansion cards

 

9

X14 | Sensor for motor temperature and brake

2

X3x | Option slot for safety card

 

10

X07 | External braking resistor

3

X12 | Feedback connection, resolver

 

11

DC link output (890 V DC voltage)

4

X06 | Connection for digital inputs/outputs

 

12

Motor connection (U, V, W, PE)

5

Navigation rocker

 

13

X04 | Socket for the EtherCAT input

6

Inscription label

 

14

Inscription label

7

X05 | Socket for the EtherCAT output

 

15

Display

8

X03 | Power supply, 24 V DC input

 

16

X11 | Feedback connection, encoder

 

General overview AX5192 and AX5193 2:

DANGER

890 V DC voltage at the DC link terminals. Once the device has been shut down dangerous voltage will still be present for a further 45 minutes. The device is safe once the voltage has fallen below 50 V (check the voltage).

 

17

X01 | Mains supply 400…480 V