General overview AX5160 and AX5172

The servo drive shown below is an AX5172; the AX5160 is identical.

General overview AX5160 and AX5172 1:

General overview AX5160 and AX5172 2:

Item descriptions:

No.

Name

 

No.

Name

1

X4x | Option slot for expansion cards

 

9

X01 | Mains supply 400…480 V

2

X3x | Option slot for safety card

 

10

X11 | Feedback connection, encoder

3

X12 | Feedback connection, resolver

 

11

Display

4

X06 | Connection for digital inputs/outputs

 

12

Inscription label

5

Navigation rocker

 

13

X04 | Socket for the EtherCAT input

6

Inscription label

 

14

X14 | Sensor for motor temperature and brake

7

X05 | Socket for the EtherCAT output

 

15

Connection for the external braking resistor

8

X03 | Power supply, 24 V DC input

 

 

DC link output (890 V DC voltage).

 

General overview AX5160 and AX5172 3:

DANGER

890 V DC voltage at the DC link terminals. Once the device has been shut down dangerous voltage will still be present for a further 15 minutes. The device is safe once the voltage has fallen below 50 V. (check the voltage)

 

 

Motor connection (U, V, W, PE)