Electrical data

Electrical data

AX5160

AX5172

AX5190

AX5191

AX5192

AX5193

Rated output current (1)

60 A

72 A

90 A

110 A

143 A

170 A

Minimum rated motor current at full current resolution

16 A

20 A

25 A

30 A

35 A

40 A

Peak output current (2)

120 A

144 A

180 A

180 A

215 A

221 A

Rated supply voltage

3x 400-10%…480+10% V AC

Max. DC link voltage

890 V DC

Rated apparent power
S1 mode (selection)
400 V AC

480 V AC



42 kVA
45 kVA



50 kVA
54 kVA



62 kVA
67 kVA



76 kVA
82 kVA



99 kVA
107 kVA



118 kVA
127 kVA

Power loss (3)

830 W

1010 W

1300 W

1600 W

2100 W

2500 W

Min. braking resistance
(external braking resistor)

13 Ω

13 Ω

10 Ω

10 Ω

6.5 Ω

6.5 Ω

Max. braking power
(external braking resistor)

52 kW

52 kW

67 kW

67 kW

103 kW

103 kW

Mains chokes (4)

 

AX2090-ND50-xxxx

---

---

-0090

-0110

-0143

-0170

Mains filter (4)

 

AX2090-NF50-xxxx

integrated

-0100

-0150

-0150

-0180

DC link capacitance

900 µF

1060 µF

2120 µF

3180 µF

4240 µF

SCCR value

5 kA

10 kA

(1) With a rated supply voltage of 480 V AC, the rated current must be reduced by 10% or the ambient temperature reduced to ≤35°C. The specified values apply for an output rotational frequency > 5 Hz

(2) Irms for max. 3 s with a preload of max. 70% of the rated current

(3) S1 mode, including power supply unit, without brake chopper

(4) Required for compliance with EN 61800-3 (EMC product standard) C3 (industrial
environment) with a maximum motor cable length of 25 m.

SCCR value:

10 kA