Permissible ambient and operating conditions
Ambient / operating conditions | Permissible values |
|---|---|
Ambient temperature during operation | 0°C...+40°C up to 55°C with power derating (2% per °C) |
Ambient temperature during transport | -25°C...+70°C |
Ambient temperature during storage | -25°C...+55°C |
Air humidity | 15% to 85%, non-condensing |
Pollution degree | 2 according to EN 0664-1 |
Corrosion protection | Normally not required. Under extreme operating conditions separate measures must be agreed with the manufacturer. |
Operating altitude | up to 1000 m above sea level without power derating from 1000 m up to 3000 m with power derating 1.5% / 100 m. |
Installation position | vertical |
Ventilation | built-in temperature-controlled fan |
Protection rating | IP20 except the terminals (IP00) |
Vibration test (EN 60068-2-6) | Frequency range: 10…150 Hz |