P-0-0055 Motor EMF

This parameter contains the voltage constant (back emf) of the motor.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

1

Min. Value

0.0

Default

54.0

Max. Value

6500.0

Unit

mV / rpm

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No