S-x-0082 Positive torque limit value

The parameter limits the set torque/force value of the drive. It defines the positive upper limit. If this limit is exceeded, the drive sets bit 3 of S-0-0013. The base for the percentage figure is P-0-0092.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

1

Min value

0.0

Default

100.0

Max value

100.0

Unit

%

Changeable in EtherCAT state

PreOp, SafeOp, Op

Cyclic transfer

MDT

Device parameter

No

Related to interface revision

No

S-x-0082 Positive torque limit value 1:

Included in the “Parameter Set Switching” function group!

This IDN exists as S-0-0082 - S-7-0082. Ex factory, all values are identical.

S-x-0082 Positive torque limit value 2:

For further information please look into the involved IDN:

S-0-0086, S-0-0013

S-x-0082 Positive torque limit value 3:

Additional functional description

AX5000 / parameter set switchover