AX5101 Configured channel peak current
AX5101 attributes
| Name | Value | 
|---|---|
| Datatype | udec | 
| Data length in bit | 32 | 
| Decimal point | 3 | 
| Min. Value | 0.350 | 
| Default | 0.350 | 
| Max. Value | 4.500 | 
| Unit | A | 
| Changeable in EtherCAT state | No | 
| Cyclic transfer | No | 
| Device parameter | Yes | 
| Related to interface revision | changed from Rev. 210 |