AX5192 Heatsink shut down temperature

Attributes AX5x01 – AX5125

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

1

Min value

0.0; from Rev. 210: 50.0

Default

120.0; from Rev. 210: 80.0

Max value

0.0; from Rev. 210: 80.0

Unit

°C

Changeable in EtherCAT state

No; from Rev. 210: PreOp

Cyclic transfer

No

Device parameter

Yes

Related to interface revision

changed from Rev. 210