Dsp Revision
P-0-0322-Device component hardware Ids / Dsp Revision
Format |
Data length |
Offset in bit |
---|---|---|
Enum |
16 |
864 |
Value |
Description |
---|---|
0 |
Silicon Rev. 0 |
1 |
Silicon Rev. A |
2 |
Silicon Rev. B |
3 |
Silicon Rev. C |
4 |
Silicon Rev. D |
5 |
Silicon Rev. E |
6 |
Silicon Rev. F |
7 |
Silicon Rev. G |