P-0-0322 Device component hardware Ids

A collection of the device component hardware Ids.

Attributes

Name

Value

Datatype

udec

Data length in bit

1088

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

In PreOp

Cyclic transfer

No

Device parameter

Yes

Related to interface revision

No

Password protection level

1