Hardware device id 1
|
Format |
Size in bit |
Offset in bit |
Properties |
|---|---|---|---|
|
|
128 |
0 |
- |
Substructure
|
Name |
Format |
Size in bit |
Offset in bit |
Properties |
|---|---|---|---|---|
|
Fan |
Enum |
4 |
0 |
- |
|
Value |
Description |
|---|---|
|
0 |
No fan |
|
1 |
Papst614NM 1W4 60mm 35m7/h |
|
2 |
Papst614NHH 3W 60mm 56m3/h |
|
3 |
2 * Papst614NHH 3W 60mm 56m3/h Papst614NHH 3W 60mm 56m3/h |
|
4 |
2 * Papst614JH 7W7 60mm 70m3/h Papst614NHH 3W 60mm 56m3/h |
|
5 |
3 * Papst614JH 7W7 60mm 70m3/h Papst614NHH 3W 60mm 56m3/h |
|
Name |
Format |
Size in bit |
Offset in bit |
Properties |
|---|---|---|---|---|
|
Profile type |
Enum |
4 |
4 |
- |
|
Value |
Description |
|---|---|
|
0 |
With cold plate |
|
1 |
With cold plate 18 and 25A |
|
2 |
With cold plate 40A |
|
Name |
Format |
Size in bit |
Offset in bit |
Properties |
|---|---|---|---|---|
|
Internal brake resistor |
Enum |
4 |
8 |
- |
|
Value |
Description |
|---|---|
|
0 |
No |
|
1 |
ISA_PLAN_BRQ_200R0_K |
|
2 |
ISA_PLAN_BRQ_100R0_K |
|
3 |
ISA_PLAN_BRQ_47R0_K |
|
4 |
2 * ISA_PLAN_BRQ_47R0_K |
|
5 |
reserved |
|
6 |
GMADU210x20 50R |
|
7 |
VHPR300 28R |
|
8 |
GPADU215x30 27R |
|
9 |
VHPR150 50R |
|
Name |
Format |
Size in bit |
Offset in bit |
Properties |
|---|---|---|---|---|
|
rsvd |
Array of UINT |
4 |
12 |
- |