P-0-1042 Float 32-Debug pointer 1 value

P-0-1042 Float 32-Debug pointer 1 value 1:

Internal parameter!

This IDN isn´t intended for use by end users!

Internal manufacturer procedure command!

Attributes

Name

Value

Datatype

float

Data length in bit

32

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable EtherCATState

In PreOp. SafeOp and Op

Cyclic transfer

AT

Device parameter

No

Related to interface revision

from Rev. 210