P-0-0525 Active load damping

Systems using a high resolution 2nd feedback can use active load damping to improve the velocity control performance in case of compliantly coupled load.

Attributes

Name

Value

Datatype

udec

Data length in bit

128

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

In PreOp, SafeOp and Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

from Rev. 210