P-0-0187 Feedback 2 identification

This string with up to 64 byte is stored in the nonvolatile memory of feedback 2. The string is stored in the feedback memory if the procedure command P-0-0188 "Save feedback 2 identification (pc)" is executed and read from the feedback during the power up sequence of the feedback.

Attributes

Name

Value

Datatype

text

Data length in bit

544

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

PreOp, SafeOp, Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

Password protection level

2

P-0-0187 Feedback 2 identification 1:

For further information please look into the involved IDN:

P-0-0188