P-0-0181 Scanned feedback 2 type

This read only parameter structure displays the feedback 2 data which are read from the feedback during the execution of P-0-0193 "Scan feedback 2 (pc)".

Attributes

Name

Value

Datatype

udec

Data length in bit

2048

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

No

Related to interface revision

from Rev. 201