P-0-0465 Effective current command value

This IDN is providing the command value of the torque producing current after limiting. The scaling is according to P-0-0092 “Configured channel peak current”.

Attributes

Name

Value

Datatype

dec

Data length in bit

16

Decimal point

1

Min. Value

 

Default

0.0

Max. Value

 

Unit

%

Changeable in EtherCAT state

No

Cyclic transfer

AT

Device parameter

No

Related to interface revision

from Rev. 210

P-0-0465 Effective current command value 1:

For further information please look into the involved IDN:

P-0-0092 and P-0-0459