Receive propagated errors

P-0-0340-Error propagation configuration / Receive propagated errors

Datatype

Size in bit

Offset in bit

Enum

16

48

Value

Description

0

No

1

from: Digital Input 0

2

from: Digital Input 1

3

from: Digital Input 2

4

from: Digital Input 3

5

from: Digital Input 4

6

from: Digital Input 5

7

from: Digital Input 6

8

from: Digital Input 7

9

from: Other channel of same device