DcLink state machine
P-0-0222 Power management diagnostics / DcLink state machine
Format |
Size in bit |
Offset in bit |
Properties |
---|---|---|---|
Enum |
4 |
0 |
--- |
Value |
Description |
---|---|
0 |
WaitForCharging |
1 |
BypassChargeResistor |
2 |
CheckExtChopperConnection |
3 |
IntDcLinkOk |
4 |
RtO_Run |
5 |
RtO_ShortPowerLoss |
6 |
RtO_PowerLoss_ChargeResistorActive |
7 |
RtO_ChargeInOperation_ChargeResistorActive |
8 |
Err_WaitForIgbtDisable |
9 |
Err_TorqueOff |