P-0-0222 Power management diagnostics

This parameter displays some internal states of the drives power management which may be useful for diagnostic purposes.

Attributes

Name

Value

Datatype

binary

Data length in bit

32

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

AT

Device parameter

No

Related to interface revision

from Rev. 210