P-0-2002, Safety option state

This parameter displays the state of the safety logic.

Attributes

Name

Value

Datatype

binary

Data length in bit

16

Decimal point

0

Min value

-

Default

0

Max value

-

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

AT

Device parameter

No

Related to interface revision

No

Parameter structure

Value

Description

Bit 0

Drive in a safe state
0 = False
1 = True

Bit 1 - 15

reserved