P-0-2001 Safety option diagnostics

This parameter displays some diagnostics of the safety logic.

Attributes

Name

Value

Datatype

binary

Data length in bit

16

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable EtherCATState

No

Cyclic transfer

AT

Device parameter

No

Related to interface revision

No