P-0-2000 Configured safety option

The enumeration of this parameter must be choosen to the used / inserted safety option.

Attributes

Name

Value

Datatype

binary

Data length in bit

16

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable EtherCATState

In PreOp

Cyclic transfer

No

Device parameter

Yes

Related to interface revision

No