P-0-1012 Memory dump selector

P-0-1012 Memory dump selector 1:

Internal parameter!

This IDN isn´t intended for use by end users!

Internal manufacturer procedure command!

Attributes

Name

Value

Datatype

hex

Data length in bit

16

Decimal point

0

Min. Value

0

Default

0

Max. Value

65535

Unit

-

Changeable EtherCATState

In PreOp, SafeOp and Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

Password level

1