P-0-1010 Feedback debug pointer 2 type

P-0-1010 Feedback debug pointer 2 type 1:

Internal parameter!

This IDN isn´t intended for use by end users!

Internal manufacturer procedure command!

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

0

Min. Value

0

Default

3

Max. Value

3

Unit

-

Changeable EtherCATState

In PreOp, SafeOp and Op

Cyclic transfer

No

Device parameter

Yes

Related to interface revision

No

Value

Datatype and length

0

Binary 16

1

Unsigned Decimal 16

2

Decimal 16

3

Hex 16