Addr

P-0-1006-Feedback debug pointer 1 adr / Addr

The actual feedback vector length from the sine and cosine evaluation can be read out via the feedback debug pointer with the address 0xA006. The valid limits are between 2332 and 14906.

The normal value is 8301 and corresponds exactly to 1Vpp for the cosine and sine signal and 90° phase shift between the two signals.

Datatype

Data length

Offset in bit

-

16

0

Value

Feedback signal

#A000

Sin/Cos ChA: Sin (Int16)

#A001

Sin/Cos ChA: Cos (Int16)

#A002

Sin/Cos ChA: Sin max (Int16)

#A003

Sin/Cos ChA: Sin min (Int16)

#A004

Sin/Cos ChA: Cos max (Int16)

#A005

Sin/Cos ChA: Cos min (Int16)

#A006

Sin/Cos ChA: Sqr vec length (Uint16)

#A007

Sin/Cos ChA: Sqr vec length max (Uint16)

With address 0xA007 the largest internally calculated vector length since initialization of the feedback (PreOp after Op or ErrorReset after feedback error) can be read

#A008

Sin/Cos ChA: Sqr vec length min (Uint16)

With address 0xA008 the smallest internally calculated vector length since feedback initialization (PreOp after Op or ErrorReset after feedback error) can be read.

#A010

Resolver/MES ChA: Sin pos (Int16)

#A011

Resolver/MES ChA: Cos pos (Int16)

#A012

Resolver ChA: Sin neg (Int16)

#A013

Resolver ChA: Cos neg (Int16)

#A014

rsvd 0 (Uint16)

#A015

rsvd 1 (Uint16)

#A016

Resolver/MES ChA: Estimation error (Int16)

#A017

Resolver/MES ChA: Estimated velo (Int16)

#A018

ParaCh ChA: Abs. parameter channel position LW (Uint16)

#A019

ParaCh ChA: Abs. parameter channel position HW (Uint16)

#A020

Sin/Cos ChB: Sin (Int16)

#A021

Sin/Cos ChB: Cos (Int16)

#A022

Sin/Cos ChB: Sin max (Int16)

#A023

Sin/Cos ChB: Sin min (Int16)

#A024

Sin/Cos ChB: Cos max (Int16)

#A025

Sin/Cos ChB: Cos min (Int16)

#A026

Sin/Cos ChB: Sqr vec length (Uint16)

#A027

Sin/Cos ChB: Sqr vec length max (Uint16)

#A028

Sin/Cos ChB: Sqr vec length min (Uint16)

#A030

Resolver/MES ChB: Sin pos (Int16)

#A031

Resolver/MES ChB: Cos pos (Int16)

#A032

Resolver ChB: Sin neg (Int16)

#A033

Resolver ChB: Cos neg (Int16)

#A034

rsvd 2 (Uint16)

#A035

rsvd 3 (Uint16)

#A036

Resolver/MES ChB: Estimation error (Int16)

#A037

Resolver/MES ChB: Estimated velo (Int16)

#A038

ParaCh ChB: Abs. parameter channel position LW (Uint16)

#A039

ParaCh ChB: Abs. parameter channel position HW (Uint16)