P-0-1006 Feedback debug pointer 1 addr

P-0-1006 Feedback debug pointer 1 addr 1:

Internal parameter!

This IDN isn´t intended for use by end users!

Internal manufacturer procedure command!

Attributes

Name

Value

Datatype

hex

Data length in bit

32

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable EtherCATState

In PreOp, SafeOp and Op

Cyclic transfer

No

Device parameter

Yes

Related to interface revision

No