P-0-1002 Debug pointer 1 value
Internal parameter! This IDN isn´t intended for use by end users! |
Internal manufacturer procedure command!
Attributes
Name |
Value |
---|---|
Datatype |
hex |
Data length in bit |
32 |
Decimal point |
0 |
Min. Value |
- |
Default |
0 |
Max. Value |
- |
Unit |
- |
Changeable EtherCATState |
In PreOp, SafeOp and Op |
Cyclic transfer |
AT |
Device parameter |
No |
Related to interface revision |
No |