P-0-0804 Digital feedback inputs option unit
The optionally provided digital input states of the feedback system connected to the option unit of the drive (X41, X42) are displayed here. (Only some special feedback systems provide digital input states.)
Attributes
Name |
Value |
---|---|
Datatype |
binary |
Data length in bit |
16 |
Decimal point |
0 |
Min. Value |
0 |
Default |
0 |
Max. Value |
0 |
Unit |
- |
Changeable EtherCATState |
No |
Cyclic transfer |
AT |
Device parameter |
No |
Related to interface revision |
No |