P-0-0559 Velocity feed forward

The position loop following error at constant speed can be reduced by using the calculated velocity feed forward signal.

Attributes

Name

Value

Datatype

dec

Data length in bit

32

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

rev/(230 ms)

Changeable in EtherCATState

No

Cyclic transfer

AT

Device parameter

No

Related to interface revision

No