P-0-0558 Position controller output

This IDN delivers the velocity command from the position controller before adding any feed forward.

Attributes

Name

Value

Datatype

dec

Data length in bit

32

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

rev / (230 ms)

Changeable in EtherCAT state

No

Cyclic transfer

AT

Device parameter

No

Related to interface revision

changed from Rev. 210