P-0-0555 Position command value monitoring window

If a sequence of cyclic transferred position command values (S-0-0047) is showing an impracticable jump the error F324 is reported. The position difference between two samples corresponds to the requested velocity. The monitoring window scaling is configured in percent of S-0-0091 Bipolar velocity limit.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

0

Min. Value

0

Default

0; from Rev. 210: 200

Max. Value

500

Unit

% of S-x-0091

Changeable in EtherCAT state

In PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

changed from Rev. 210