P-0-0554 Effective position command value

This IDN provides the position command value generated by the optional interpolator.

Attributes

Name

Value

Datatype

dec

Data length in bit

32

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

inc

Changeable in EtherCAT state

No

Cyclic transfer

AT

Device parameter

No

Related to interface revision

No