P-0-0552 Position controller control word

This parameter displays the internal control word of the position controller and can be used for diagnostic purposes.

Attributes

Name

Value

Datatype

binary

Data length in bit

16

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

AT

Device parameter

No

Related to interface revision

No