P-x-0518 Velocity error monitoring

If the absolute value of the velocity loop error is longer than the specified time larger than the specified velocity window error F2E1 will be generated.

Attributes

Name

Value

Datatype

udec

Data length in bit

160

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

In PreOp, SafeOp and Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

changed from Rev. 210


P-x-0518 Velocity error monitoring 1:

Included in the “Parameter Set Switching” function group!

This IDN exists as P-0-0518 - P-7-0518.