High pass frequency
P-0-0517-Current command value filter 3 / Current command value filter / Filter parameter / High pass frequency
Format |
Data length |
Offset in bit |
---|---|---|
UDINT |
32 |
64 |
Properties
Name |
Value |
---|---|
Unit |
Hz |
Default |
16000 |
Min. Value |
1 |
Max. Value |
600000 |