P-0-0311 PLL ctrl error

This parameter shows the drive internal PLL deviation according to the EtherCAT distributed clock.

Attributes

Name

Value

Datatype

dec

Data length in bit

32

Decimal point

1

Min. Value

-214 748 364.8

Default

0.0

Max. Value

214 748 364.7

Unit

ns

EtherCATState

No

Cyclic transfer

No

Device parameter

No

Related to interface revision

No