P-0-0325 Compile time and date

This IDN displays the compile time and data of the drives firmware.

Attributes

Name

Value

Datatype

text

Data length in bit

208

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

Yes

Related to interface revision

No