Type

P-0-0321-Flash directory / Data / File 9 / Type

Format

Size in bit

Offset in bit

Enum

16

0

Value

Description

1

Bootloader

2

Fpga config

3

Dsp code

4

Diagnostics File

16

Operation data 0

17

Operation data 1