Type
P-0-0321-Flash directory / Data / File 0 / Type
Format |
Size in bit |
Offset in bit |
---|---|---|
Enum |
16 |
0 |
Value |
Description |
---|---|
1 |
Bootloader |
2 |
Fpga config |
3 |
Dsp code |
4 |
Diagnostics File |
16 |
Operation data 0 |
17 |
Operation data 1 |