P-0-0321 Flash directory

The directory of the drives internal nonvolatile memory.

Attributes

Name

Value

Datatype

udec

Data length in bit

3040

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

Yes

Related to interface revision

No